Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut - Trapezoidal nuts, flange nut Ready EFM thread to DIN ISO 103
Bill of material
Trapezoidal Nut, Flange Ready EFM thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. EFM-12x3-RH
CNSORDERNO
Order number
EFM-12x3-RH
STG
Increasing
RH right Hand
AG
Number of threads
1 mm
DS
D x pitch
12x3
D
Dimensions
48.8 mm
D1
Dimensions
28 mm
L
Dimensions
28.0 mm
L1
Dimensions
12 mm
L2
Dimensions
8 mm
LK
Dimensions
38 mm
B
Dimensions
6 mm
CNSMASSEXACT
weight
0.24 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices